Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-W-With thread-Metr. - Cable glands for special applications
Bill of material
HSK-M-W 1.309.2020.50
AG
Thread
M 20 x 1,5
D1
10 - 14 mm
GL
6.5 mm
H
37 mm
L
66 mm
R
7 mm
SW
25 mm
POS
Position
BN
Order No.
1.309.2020.50
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices